Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
131L PCX Hub City Models - 130 Series PCX
Bill of material
0230-00289
PN
Part No.
0230-00289
MN
Model Number
131L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
0.625
DESCRIPTION
Derscripton
131L 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.500 Inch
OT
Output Type
Shaft
CD
C.D.
1.334 Inch
A
2.635 Inch
B
1.186 Inch
D
1.562 Inch
E
4.082 Inch
F
1.670 Inch
G
0.4999 Inch
H
1.760 Inch
I
3.820 Inch
J
J Keyway
1/8 x 1/16
K
1.500 Inch
S
6.500 Inch
T
3.250 Inch
U
0.6245 Inch
V1
1.690 Inch
V2
1.518 Inch
W
1.600 Inch
X
X Keyway
3/16 x 3/32
Y
1.470 Inch
Q1
3.990 Inch
Q2
3.120 Inch
AA
2.250 Inch
BB
1.1250 Inch
CC
1.625 Inch
DD
0.8125 Inch
EE
1/4-20UNC - 2B
FF
0.500 Inch
GG
0.500 Inch
HH
3.250 Inch
JJ
1.625 Inch
KK
2.000 Inch
LL
1.000 Inch
MM
5/16-18UNC -2B
NN
0.500 Inch
OO
0.500 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    132 PCX Hub City Models - 130 Series PCX
    Hub City
    211 PCX Hub City Models - 210 Series PCX
    Hub City
    181 PCX Hub City Models - 180 Series PCX
    Hub City
    134 PCX Hub City Models - 130 Series PCX
    Hub City
    132L PCX Hub City Models - 130 Series PCX
    Hub City
    133L PCX Hub City Models - 130 Series PCX
    Hub City
    135L PCX Hub City Models - 130 Series PCX
    Hub City
    134L PCX Hub City Models - 130 Series PCX
    Hub City
    136 PCX Hub City Models - 130 Series PCX
    Hub City
    136L PCX Hub City Models - 130 Series PCX
    Hub City
    133 PCX Hub City Models - 130 Series PCX
    Hub City
    135 PCX Hub City Models - 130 Series PCX
    Hub City
    301L PCX Hub City Models - 300 Series PCX
    Hub City
    W153 PCX Hub City Models - W150 Series PCX
Previews
3D
Dimension
2D
Download CAD models