Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HUESKER
Description
Tectura® Stabidoor
Bill of material
Tectura Stabitor 2000x2000_AMLNPPSPPSPPSJPPSN
IDNR
ID number
Tectura Stabidoor 2000x2000
PROJEKT
Project
OBJEKT
Object
LODLEVEL
LOD Level
SYSTEM
System
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
B
Width
mm
Enter value for B
Width
mm
cm
inch
ft
AV
Drive variants
POSA
Drive position
SSCIH
Storm protection
TS
Remote control driven
MBA
Material curtain A
MBB
Material curtain B
MBC
Material curtain C
MBD
Material curtain D
MBE
Material curtain E
MBF
Material curtain F
MBG
Material curtain G
BB
Curtain width
1920 mm
WA
Weather protection cover
MATW
Material weather protection
BW
Width of the weather protection cover
2380 mm
FB
Window - Curtain
FBA
Window - Curtain A
FBB
Window - Curtain B
FBC
Window - Curtain C
FBD
Window - Curtain D
FBE
Window - Curtain E
FBF
Window - Curtain F
FBG
Window - Curtain G
BF
Window width
0 mm
TP
Position of door
ECLASS91
eCl@ss 9.1
22-28-02-02
UNICLASS2015
Uniclass 2015
PR_30_59_24_38
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models