Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IAI
Description
IFA-MA
Bill of material
IFA-MA1L-WA-200-200-T2-S-AQ
CNSORDERNO
Order number
IFA-MA1L-WA-200-200-T2-S-AQ
SR
Series
IFA
TYPE
Type
MA1L
ENTYPE
Encoder type
WA
MTYPE
Motor type
S
Stroke
mm
输入参数值: S
Stroke
mm
cm
inch
ft
MTMPOS
Motor Mounting Position
CNT
Controller
CTYPE
Cable Type
LTC
Cable Length
m
OPTA
Option: Opposite cable direction
OPTAQSEAL
Option : AQ Seal
AQ
OPTCSM
Optional ceiling / horizontal suspension mounting specifications
mm
OPTLS
Option : Limit Switch
OPTREV
Option : Reversed-home specification
OPTDS
Option: Double slider specification
SCS
Slider cover span
mm
POS1
Position of slider
mm
输入参数值: POS1
Position of slider
mm
cm
inch
ft
ES
Effective stroke
200 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型