您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ISB-LXUWX-WA-200-20-1000-T1-S-A1E-AQ
IAI
1 axis Robot
ISB/ISPB Series
Powered by
CAD模型選擇
{iai/1_axis_robot/isb_ispb_series/isb_ispb_series_lxuwx_200_asmtab.prj},{NB=ISB-LXUWX-WA-200-20-1000-T1-S-A1E-AQ-10200},{SERIES=ISB},{PR=Standard},{TYPEX=LXUWX},{XTYPE=14},{SMO=with motor},{SMOMO=Straight},{ENTYPE=WA},{SMOF=},{LBS=20},{LBSX=20},{SO=1},{S=1000},{CONT=T1},{SX=[1000:2500/50]},{CTYPE=1},{LTC=3},{SMR=},{OPTBRAKE=},{OPTBRAKEX=1,'No',2,'Yes'},{OPTIONCD=-A1E},{OPTAQ=Yes},{OPTAXIS=1},{OPTLS=1},{OPTCS=1},{OPTREV=1},{OPTGB=},{OPTSHC=},{POS=0},{VERS=14},{PPATH=isb_ispb_series_asmtpl.prj},{SY=[1050:2450/100]},{TRS=MRE : Right/end},{RD=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
IAI
Description
ISB/ISPB - LXUWX - 200W
Bill of material
ISB-LXUWX-WA-200-20-1000-T1-S-A1E-AQ
CNSORDERNO
Order number
ISB-LXUWX-WA-200-20-1000-T1-S-A1E-AQ
ISB-LXUWX-WA-200-20-1000-T1-S-A1E-AQ
SERIES
Series
ISB
ISB
PR
Precision
Standard
Standard
MOT
Motor Output
200
W
TYPE
Type
LXUWX
ENTYPE
Encoder Type
Battery Less Abso
Absolute
Incremental
Battery Less Abso
Absolute
Incremental
LBS
Lead
20.000
20.000
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CONT
Controller
T1
T2
T4
T1
T2
T4
CTYPE
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
No cable
LTC
Cable Length
3
5
3
5
mm
OPTBRAKE
Option: Brake
No
Yes
No
Yes
OPTIONCD
Option : cable direction
A1E : left/back
A1S : left/side
A3E : right/back
A3S : right/side
A1E : left/back
A1S : left/side
A3E : right/back
A3S : right/side
OPTAQ
Option : AQ Seal
Yes
OPTAXIS
Option : Axis type
No
Master
Master ( Reverse Sensor )
Slave
No
Master
Master ( Reverse Sensor )
Slave
OPTLS
Option : Limit Switch
No
Standard
Reverse
No
Standard
Reverse
OPTCS
Option : Creep sensor
No
Standard
Reverse
No
Standard
Reverse
OPTREV
Option: Reversed home specification
No
Yes
No
Yes
OPTGB
Option : Guide with ball-retaining mechanism
No
Yes
No
Yes
OPTSHC
Option: Straightness Hi-precision
No
Yes
No
Yes
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求