目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSA2-Z2CH-I-200-100B-T1-3L-CT
IAI
Integrated Combination System
ICSA2(ICSPA2) Series
XZ Base Mounted Type
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsa2_icspa2_series/xz_basemounted/z2ch_asmtab.prj},{NB=ICSA2-Z2CH-I-200-100B-T1-3L-CT(001CT111121111)},{SERIES=ICSA2-Z2CH},{MOT=60},{XTYPE=3},{ENTYPE=I},{P=Standard},{COM=3},{LBS=16},{SX=200},{OPTIBRAKEX=1.000},{OPTAQX=},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SZ=100},{OPTBRAKEZ=Yes},{OPTAQZ=},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T1},{CTYPE=1.000},{LTC=3.000},{CAM=CT},{OPTREV=1},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=3},{SERIESX=ISA-MXM-200},{SERIESZ=ISA-MZM-200},{CB=50 x 79 x 120},{CBZ=50 x 64 x 110},{BRACKET=A-228},{BRAC1=E},{PPATH=z1ch_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
IAI
Description
ICSA2(ICSPA2)-Z2CH
Bill of material
ICSA2-Z2CH-I-200-100B-T1-3L-CT
CNSORDERNO
Order number
ICSA2-Z2CH-I-200-100B-T1-3L-CT
ICSA2-Z2CH-I-200-100B-T1-3L-CT
SERIES
Series-Type
ICSA2-Z2CH
ICSA2-Z2CH
ENTYPE
Encoder type
Incremental
Absolute
Incremental
Absolute
P
Precision
Standard
Standard
SX
X axis : Stroke
mm
Enter value for SX
X axis : Stroke
mm
cm
inch
ft
確定
OPTIBRAKEX
X axis option : Brake
No
Yes
No
Yes
OPTAQX
X axis option : AQ Seal
No
Yes
No
Yes
OPTLS
X axis option : Limit Switch
No
Yes
No
Yes
OPTCS
X axis option : Creep sensor
No
Yes
No
Yes
XHOME
X axis option : Home Reverse Motor Spec
No
Yes
No
Yes
OPTGBX
X axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
POSX
X axis option : Position of slider
mm
Enter value for POSX
X axis option : Position of slider
mm
cm
inch
ft
確定
SZ
Z axis : Stroke
mm
Enter value for SZ
Z axis : Stroke
mm
cm
inch
ft
確定
OPTBRAKEZ
Z axis option : Brake
Yes
OPTAQZ
Z axis option : AQ Seal
No
Yes
No
Yes
OPTLSZ
Z axis option : Limit Switch
No
Yes
No
Yes
OPTCSZ
Z axis option : Creep sensor
No
Yes
No
Yes
ZHOME
Z axis option : Home Reverse Motor Spec
No
Yes
No
Yes
OPTGBZ
Z axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
POSZ
Z axis option : Position of slider
mm
Enter value for POSZ
Z axis option : Position of slider
mm
cm
inch
ft
確定
CONT
Controller
T1
T2
T1
T2
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
LTC
Cable length
3
5
3
5
mm
CAM
Cable Managment
Standard Cable track
Cable track M Size
Cable track L Size
Cable track XL Size
Standard Cable track
Cable track M Size
Cable track L Size
Cable track XL Size
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求