Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
IE5288 - Sensors for limited space
Bill of material
IE5288
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IE5288: Inductive sensor; M8 x 1 / L = 60 mm; Sensing range 4 mm non-flush mount
DESCLONG
Long Description
Inductive sensor; M8 x 1 / L = 60 mm; Sensing range 4 mm non-flush mountable; normally open; DC; PNP; M12 Connector; IP 67; 3-wire; Ambient temperature -25...70 °C; Switching frequency 300 Hz
BN
Bestellnummer
IE5288
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IEK3004-BPKG/US-104
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models