Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
IEC212 - Use in coolants and lubricants
Bill of material
IEC212
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IEC212: Inductive sensor; M8 x 1 / L = 45 mm; Sensing range 5 mm non-flush mount
DESCLONG
Long Description
Inductive sensor; M8 x 1 / L = 45 mm; Sensing range 5 mm non-flush mountable; normally open; DC; PNP; M8 Connector; IP 65; IP 66; IP 67; IP 68; IP 69K; (with ifm socket duly screwed on); 3-wire; Ambient temperature -40...85 °C; Switching frequency 500 Hz
BN
Bestellnummer
IEC212
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IEB3005-BPKG/AM/P/AS
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models