Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KF5014 - Bauform M12
Bill of material
KF5014
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KF5014: Kapazitiver Sensor; M12 x 1 / L = 69 mm; Schaltabstand 4 mm bündig einba
DESCLONG
Langbeschreibung
Kapazitiver Sensor; M12 x 1 / L = 69 mm; Schaltabstand 4 mm bündig einbaubar; Schließer; DC; PNP; 2 m PUR-Kabel; IP 65; 3-Leiter; Umgebungstemperatur -25...70 °C; Schaltfrequenz 50 Hz
BN
Bestellnummer
KF5014
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
KFA3040BBPKG
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
A1
DELTIME
Planlieferzeit
60.0
ARTICLE_STATUS
false
ORDERUNIT
Bestelleinheit
PCE
CONTENTUNIT
Inhaltseinheit
NOCUPEROU
Verpackungsmenge
1
PRICEQUANTITY
Preisbezugsmenge
1
QUANTITYMIN
Mindestbestellmenge
1
QUANTITYINT
Mengenstaffel
1
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    ifm_electronic
    OGH500 - Type M18 for factory automation
    Pepperl+Fuchs
    CBN15-18GS75-E2-V1 - Capacitive Sensors
    ifm_electronic
    KG5045 - Detection through non-metallic vessel walls
    ifm_electronic
    KF5001 - Type M12
    ifm_electronic
    KG5069 - all level sensors
    ifm_electronic
    KF5015 - Type M12
    ifm_electronic
    KG5067 - all level sensors
    ifm_electronic
    IFM203 - Use in mobile machines
    ifm_electronic
    KX5001 - Capacitive sensors for point level detection
    ifm_electronic
    IB0012 - all inductive sensors
    ifm_electronic
    KF5002 - Type M12
    ifm_electronic
    KN5121 - Metal housings
    ifm_electronic
    KX5002 - Capacitive sensors for point level detection
    ifm_electronic
    KF5013 - Type M12
Previews
3D
Boyut
2D
CAD modeli indir