Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
EVC004 - Connection cables with socket
Bill of material
EVC004
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EVC004: Connecting cable with socket; Operating voltage < 250 V AC; 2 m; PUR; IP
DESCLONG
Long Description
Connecting cable with socket; Operating voltage < 250 V AC; 2 m; PUR; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
EVC004
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ADOAH040MSS0002H04
ERPGRSUPPLIER
ERP Group Supplier
L1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models