Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
E43316 - T-pieces
Bill of material
E43316
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E43316: T-piece; Sensor connection G 1/2 sealing cone; Process connection T-piec
DESCLONG
Long Description
T-piece; Sensor connection G 1/2 sealing cone; Process connection T-piece DN25; stainless steel (316L/1.4404); Pressure rating 40 bar; Approval EC1935/2004; EHEDG Tested; FCM
BN
Bestellnummer
E43316
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
T-PIPE/G1/2/L100/DN25
ERPGRSUPPLIER
ERP Group Supplier
F4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models