Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
igus
Description
DryLin® SHTP - Cost-effective
Bill of material
SHTP-01-12-AWM-300
ARTNR
Part no.
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
0.680 kg
WM
Shaft material
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
SP
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
MHUB
Maximum stroke length
750 mm
FA
Max. static load-bearing capacity axial
200 N
FR
Max. static load-bearing capacity radial
800 N
WINFO
Special Properties
A
Width
85 mm
AL
Length
30 mm
H
Height
36 mm
E1
Width
70 mm
E2
Width
73 mm
L
Length
90 mm
R
Width
42 mm
F
Height
2 mm
LT
Length
30 mm
TK
Length
10 mm
TS
Diameter
6.6 mm
S
Diameter
6.3 mm
SG
Thread
M6
D
Diameter
12 mm
T
Thread
TR10 x 2
L2
Length
17 mm
D2
Thread
TR10 x 2
HA
Height
18 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model