Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® ZLW-1040-OD - Belt Drive
Bill of material
ZLW-1040-OD-01-B-100-L-100
ARTNR
Part no.
ZLW-1040-OD-01-B-100-L-100
INFO
Info PDF
INFO
VER
Version
B
Series
DS
Drive shaft
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
SP
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
AL
Length
mm
WINK
Angle flange for fixing
A
Width
74 mm
H
Height
45 mm
HT
Height
44 mm
E2
Width
60 mm
E3
Length
87 mm
L
Length
204 mm
R
Width
40 mm
F
Height
1 mm
FG
Height
3 mm
LT
Length
52 mm
SG
Thread
M6
HA
Height
22 mm
L2
Width
20 mm
D2
Diameter
10 mm
D
Diameter
5 mm
SU
Height
25 mm
SO
Height
23 mm
T1
Width
36 mm
T2
Height
26.5 mm
LZ
Length
27 mm
WS
Thickness
3 mm
W1
Width
25 mm
W2
Width
30 mm
W3
Width
15 mm
DW1
Diameter
6.6 mm
DW2
Diameter
8.8 mm
IW
Length
296 mm
AW
Width
80 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    iglidur® X - type S - inch sizes
    igus
    DryLin® SHT - Basic
    Kerb-Konus
    B-Lok®-MV - Expansion inserts, self locking
    igus
    DryLin® ZLW 1040 - Belt Drive
    igus
    DryLin® E  - Stepper Motors - NEMA23 - Stepper Motors
    igus
    DryLin® ZLW-1660-02 - Belt Drive
    igus
    DryLin® ZLW-1660-01 - Belt Drive
    igus
    NT 35 - Telescopic System
    igus
    iglidur® MDM - metric sizes
    igus
    PEP, type S - metric sizes
    igus
    iglidur® W300 - type F - inch sizes
    igus
    N 80 - Low-Profile Linear Guide
    igus
    iglidur® G - type F - inch sizes
    igus
    WFLM - Trapezoidal Lead Screw Nuts
Previews
3D
Dimension
2D
Download CAD models