目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
SLS-10x2-BB
igus
DryLin®
Screw drives
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/gewindetriebe/spindellagerbock_sls.prj},{NB=SLS-10x2-BB},{ARTNR=SLS-10x2-BB},{INFO=INFO},{CNSMASSEXACT=110},{F=350},{S1=M8},{S2=M4},{A=50},{H=32},{E1=36},{E5=40},{E6=20},{LT=30},{KTT=6.5},{TK=11},{TS=6.6},{D1=10},{HA=16},{NDM=8},{NDM2=4},{KDM=6.647},{KDM2=3.242},{NDM2L=9.000},{CHF=0.500},{CHF2=1.000},{X=6.000},{Y=1.000},{D=8.000},{L=9.000},{DD=25.000},{DD1=26},{X1=8.500},{X2=0.000},{Y1=24.000},{Y2=18.000},{R1=2.750}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
igus
Description
SLS - Lead screw support with ball bearings
Bill of material
SLS-10x2-BB
ARTNR
Part no.
SLS-10x2-BB
SLS-10x2-BB
INFO
Info PDF
INFO
CNSMASSEXACT
Mass
110
110
g
F
Max. stat. load capacity
350
350
N
S1
Thread
M8
M8
S2
Thread
M4
A
Length
50
50
mm
H
Height
32
32
mm
E1
Length
36
36
mm
E5
Length
40
40
mm
E6
Length
20
20
mm
LT
Height
30
30
mm
KTT
Height
6.5
6.5
mm
TK
Diameter
11
11
mm
TS
Diameter
6.6
6.6
mm
D1
Diameter
10
10
mm
HA
Height
16
16
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求