Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
igus
Description
QJRMP Q20 - Q10 Housing bearing
Bill of material
QJRMT-05-20
ARTNR
Part no.
INFO
Info PDF
INFO
CNSMASSEXACT
Mass
g
A
Length
62 mm
H
Height
27 mm
H1
Height
54 mm
DQ
Diameter
25 mm
QA
Length
20 mm
QI
Length
15 mm
E1
Length
48 mm
E2
Length
mm
D
Diameter
28 mm
L
Length
mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD