Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
GSQ - Linear Axes with Motor
Bill of material
GRQ-10-A-56-000-200-11-L-S-000(0)
ARTNR
Part no.
GRQ-10-A-56-000-200-11-L-S-000
TYP
Typ
GRQ
BG
Size
10
AUS
Design
A
BA
Length of carriage
56
EI
Proximity switch
KE
Chain connection / power supply
AZ
Adapter / Accessories
HUB
Length of stroke
mm
Enter value for HUB
Length of stroke
mm
cm
inch
ft
MO
Motor option
M
Montage
Antriebszapfen Standard
AM
Motor connection alignment
HUBST
Exit point
mm
Enter value for HUBST
Exit point
mm
cm
inch
ft
F
5 N
V
0.7 m/s
LMAX
L MAX
200 mm
A
Width
56 mm
H1
Height
42 mm
E1
Width
40 mm
E2
Height
26 mm
B
Height
46 mm
TG
Diameter
4.5 mm
TK
Diameter
8 mm
K
Depth
4.5 mm
INFO
Info PDF
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models