您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
AWMQ-10(10)
igus
DryLin®
Q - Linear square guide
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/q_linear_vierkantfuehrung/vierkantprofilrohre_awmq.prj},{NB=AWMQ-10(10)},{ARTNR1=AWMQ-10},{INFO=INFO},{L=10},{Q=7.5},{DQ=10.0},{QI=5},{MASS1=0.082},{R=0.500},{T=7.100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
igus
Description
AWMQ - Square section tube
Bill of material
AWMQ-10(10)
ARTNR
Part no.
AWMQ-10(10)
AWMQ-10(10)
INFO
Info PDF
INFO
CNSMASSEXACT
Mass
0.001
0.001
kg
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
Q
Width
7.5
7.5
mm
DQ
Diameter
10.0
10.0
mm
QI
Width
5
5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN2424 - Roller carriages, for rails GN 2422, Type N, Normal roller carriag...
Berger Tools
04.04.2023
Profil LE SQZ - Place-Tec
RK Rose+Krieger
15.09.2023
BTL profile series 7-SA322
Balluff
03.06.2024
21230 - Miniature slide guides DryLin® N
norelem
10.06.2024
21320 - Roller carriages compact and heavy-duty model
norelem
30.05.2024
21210 - Miniature linear guide system DryLin® T
norelem
30.05.2024
QWE - Bearing carriage, adjustable
igus
13.09.2022
B-Lok®-MV - Expansion inserts, self locking
Kerb-Konus
28.03.2024
iglidur® X - type S - Sleeve bearings, inch sizes
igus
30.01.2024
QJRMP Q20 - Q10 Housing bearing
igus
20.07.2021
GN2424 - Roller carriages, for rails GN 2422, Type S, Narrow roller carriag...
Berger Tools
04.04.2023
GSQ - Linear Axes with Motor
igus
13.09.2022
EWUM - Supported Stainless Steel Shaft, mm
igus
12.09.2022
STZ-Q10-01-AM - Adapter Kit e.g. for
igus
01.05.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求