Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
igus
Description
OJUM-06-HK - Manual clamps
Bill of material
OJUM-06-20-HK
ARTNR
Part no.
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
kg
TOL
Tolerance Bearing Inner Diameter
mm
FMAXD0
Fmax. dynamic P = 5 MPa 0°
N
FMAXD90
Fmax. dynamic P = 5 MPa 90°
N
FMAXD180
Fmax. dynamic P = 5 MPa 180°
N
FMAXS0
Fmax. static P = 35 MPa 0°
N
FMAXS90
Fmax. static P = 35 MPa 90°
N
FMAX180
Fmax. static P = 35 MPa 180°
N
K
Clamping force
D1
Diameter
mm
H
Height
mm
H1
Height
mm
A
Width
mm
M
Length
mm
E1
Length
mm
E2
Length
mm
S
Diameter
mm
S1
Thread
S2
Diameter
mm
N1
Height
mm
N2
Height
mm
W
Length
mm
L
Length
mm
KL
Length
mm
KB
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    OJUM-06 - Standard Pillow Block, mm
    igus
    DryLin® TK-01... HKA - Manual clamping | mm
    igus
    OTA - Pillow Block, Tandem Design, open, mm
    igus
    OGA - Pillow Block, open, Long Design, mm
    igus
    OGAS - Pillow Block, open, Short Design, mm
    igus
    OJUME-06 - Adjustable Pillow Block, mm
    igus
    EWUM - Supported Stainless Steel Shaft, mm
Previews
3D
Dimension
2D
Download CAD models