Catalog navigation
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
igus
Description
RJUME-05 - Pillow Block, mm
Bill of material
RJUME-05-20
ARTNR
Part no.
INFO
Info PDF
INFO
AUS
Version
CNSMASSEXACT
Weight
g
W
Shaft Ø
mm
TOL
Tolerance Bearing Inner Diameter
adjustable mm
PMAX1
Pmax. Dynamic Load P = 5 MPa
N
PMAX2
Pmax. Static Load P = 35 MPa
N
D1
Diameter
mm
H
Height
mm
H1
Height
mm
A
Width
mm
M
Length
mm
E
Length
mm
E1
Length
mm
S
Diameter
mm
S1
Diameter
S2
Thread
SB
Length
2 mm
N1
Height
mm
N2
Height
mm
L
Length
mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model