Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
igus
Description
TJUM-05 - Split Pillow Block, mm
Bill of material
TJUM-05-20
ARTNR
Part no.
INFO
Info PDF
INFO
AUS
Version
CNSMASSEXACT
Weight
g
W
Shaft Ø
mm
TOL
Tolerance Bearing Inner Diameter
mm
PMAX1
Pmax. Dynamic Load P = 5 MPa
N
PMAX2
Pmax. Static Load P = 35 MPa
N
D1
Diameter
mm
H
Height
mm
H1
Height
mm
A
Width
mm
M
Length
mm
E
Length
mm
S
Diameter
mm
S1
Thread
S2
Diameter
mm
N1
Height
mm
N2
Height
mm
L
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    DryLin® SHT - Basic
    igus
    iglidur® X - type S - inch sizes
    igus
    RJUMT-05 - Tandem Housing Bearing, mm
    igus
    AWM - Precision Aluminium Shaft, mm
    igus
    RTA - Pillow Block, Tandem Design, closed, mm
    igus
    WA - Shaft End Block, Standard Design, mm
    igus
    iglidur® J - type F - metric sizes
    igus
    Double Rail
    igus
    iglidur® W300 - type T - inch sizes
    igus
    TA - Shaft End Support, Movable, mm
    igus
    Tiewrap plates - Option 4: integrated strain relief for E2 Tubes - Series R
    igus
    iglidur® H370 - type S - inch sizes
    igus
    iglidur® A200 - type T - inch sizes
    igus
    iglidur® R - type F - metric sizes
Previews
3D
Dimension
2D
Download CAD models