Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
igus
Description
Stainless steel linear slide system V4A, single - Dimensions Ø: 10 mm
Bill of material
WS-20-ES-FG, 160 / 2x WJUM-01-20-ES-FG
ARTNR
Part no.
WS-20-ES-FG, 160 / 2x WJUM-01-20-ES-FG
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
1.099 kg
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TEMP
Temperature
PL
Position carriage
mm
Enter value for PL
Position carriage
mm
cm
inch
ft
PL2
Position carriage 2
mm
Enter value for PL2
Position carriage 2
mm
cm
inch
ft
DA
Diameter
20 mm
LMAX
Length max.
3000 mm
A
Width
27 mm
H
Height
16 mm
H2
Height
20 mm
G2
Width
21 mm
C4
Length
120 mm
C5MIN
Length
20 mm
C5MAX
Length
79.5 mm
C5
Length
20.0 mm
C6MIN
Length
20 mm
C6MAX
Length
79.5 mm
C6
Length
20.0 mm
K1
for Screw DIN 912
M8
H1
Height
8 mm
LY
7854 mm^4
LZ
7854 mm^4
WBY
785 mm^3
WBZ
785 mm^3
HH
Height
36 mm
BB
Width
42.5 mm
C1
Length
45 mm
C3
Length
27 mm
G1
Width
38 mm
A3
Width
9 mm
A1
Width
30 mm
K2
Thread
M8
K3
Countersunk head screw
M6
COY
Static load capacity Coy
11000 N
COZP
Static load capacity Coz+
11000 N
COZM
Static load capacity Coz-
1900 N
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD