Catalog navigation
CADモデル選択
選択可能な製品数: 10
HELP_VARIABLE
Company
igus
Description
Series R188 - fully enclosed
Bill of material
0.819 m 188.20.150.0 (-,-)
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
328 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
BKL
Calculated chain length
819.0 mm
AKG1
Number of links
9
H
Nominal height
384 mm
D
Overlength Energy Chain radius in final position including safety
328 mm
K
Pi x R + safety
655 mm
CNSMASSEXACT
Weight
kg
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)