카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
igus
Description
Series Z065 - "easy" design, split crossbar along the inner radius
Bill of material
0.195 m Z065.3/9.018.0 (-,-)
ARTNR
Part no.
Z065.3/9
INFO
Info PDF
INFO
BI
Inner width Bi
3x9 mm
BA
Outer width Ba
39.3 mm
R
Bending radius
mm
EBA
Installation type
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
값 입력 S
Travel
mm
cm
inch
ft
ES
Effective travel distance
210 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
값 입력 PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
195 mm
AKG1
Number of links
13
H
Nominal height
51 mm
D
Overlength Energy Chain radius in final position including safety
48 mm
K
Pi x R + safety
90 mm
CNSMASSEXACT
Weight
0.043 kg
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드