您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
972.02.31.SL+960.30.175
igus
E-Ketten®
Guide Troughs
Guide troughs
Aluminum super trough
Basic version
Powered by
CAD模型選擇
{igus/e_ketten/fuehrungsrinnen/fuehrungsrinnen_1/super_alu_fuehrungsrinnen/basic/basic_ausfuehrung_asmtab.prj},{NB=972.02.31.SL+960.30.175(E4.28/R4.28,40,2000,1,,)},{INFO=INFO},{HRA=117},{CNSMAT=Aluminium},{SERIE=E4.28/R4.28},{SERIEALG='E4.28/R4.28','220/R760','E6.35','E4.32/H4.32/R4.32','280/290/R770','2828/2928/R7728','E6.40/R6.40','2700','R58'},{BI=40},{GL=2000},{POSITION=1},{FPM=},{DPROFIL=},{SL=2000},{VER=3.000},{LGS1=102.500},{ARTNR6=82.79},{H=12.000},{PPATH=assemblies/basic_ausfuehrung_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
igus
Description
Basic Version - Aluminum "SuperTrough"
Bill of material
972.02.31.SL+960.30.175
ARTNR
Part no.
972.02.31.SL+960.30.175
972.02.31.SL+960.30.175
INFO
Info PDF
INFO
HRA
Outer trough height
117
117
mm
CNSMAT
Material of side parts
Aluminum
SERIE
For the following Energy Chains / Energy Tubes
E4.28/R4.28
220/R760
E6.35
E4.32/H4.32/R4.32
280/290/R770
2828/2928/R7728
E6.40/R6.40
2700
R58
E4.28/R4.28
220/R760
E6.35
E4.32/H4.32/R4.32
280/290/R770
2828/2928/R7728
E6.40/R6.40
2700
R58
BI
Inner width Bi
40.000
50.000
62.000
70.000
75.000
87.000
100.000
125.000
150.000
175.000
200.000
225.000
250.000
275.000
300.000
40.000
50.000
62.000
70.000
75.000
87.000
100.000
125.000
150.000
175.000
200.000
225.000
250.000
275.000
300.000
mm
BRI
Inner trough width
64.0
64.0
mm
GL
Overall length
mm
Enter value for GL
Overall length
mm
cm
inch
ft
確定
EGL
Effective overall length
2000
mm
POSITION
Position of bottom clamp
attached outwards
attached outwards
DPROFIL
Silencer profile
without
with
without
with
L
Length of C-profile
175
175
mm
BT1
Order text
0 m guide trough without glide bar (0 x 2 m sections)
ARTNR1
Part no.
-
BT2
Order text
2 m guide trough with glide bar (1 x 2 m sections)
ARTNR2
Part no.
972.02.31.SL
972.02.31.SL
BT3
Order text
2 installation sets "Basic"
ARTNR3
Part no.
960.30.175
960.30.175
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求