Catalog navigation
CAD模型选择
可提供的产品: 10
HELP_VARIABLE
Company
igus
Description
Series R7728 - Fully enclosed (lids openable along the outer radius, from one side)
Bill of material
0.616m 7728.12.125.0 (-,-)
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
EB
Middle straps|Extremely wide Energy Chains
BI2
Inner width Bi2
mm
BI3
Inner width Bi3
mm
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
输入参数值: S
Travel
mm
cm
inch
ft
ES
Effective travel distance
222 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
输入参数值: PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
616 mm
AKG1
Number of links
11
H
Nominal height
304 mm
D
Overlength Energy Chain radius in final position including safety
236 mm
K
Pi x R + safety
505 mm
H2
Height
0 mm
D2
Excess length on long travel lengths including safety, gliding
0 mm
K2
Zuschlag
0 mm
DELTACL
DCL - Offset fixed point
0 mm
CNSMASSEXACT
Weight
kg
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型