Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
iglidur® X6 - type F - Flange bearings, metric sizes
Bill of material
X6FM-0608-04
ARTNR
Part No.
X6FM-0608-04
INFO
Info PDF
INFO
BEZ
Description
iglidur® X6 Form F, metric sizes
D1
Inside diameter
6 mm
D2
Outside diameter
8.0 mm
D3
Flange diameter
12.0 mm
B1
Overall length
4.0 mm
B2
Flange thickness
1.00 mm
F
Chamfer
0.3 mm
R
Radius max.
0.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models