Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
IKEUCHI
Description
OVVEP - Off-center Even Flat Spray Nozzles
Bill of material
1/4MOVVEP60300S316
CNSORDERNO
Order number
SERIES
Series
OVVEP
PCS
Pipe conn. Size
R1/4
SAC
Spray angle code
SCC
Spray capacity code
ℓ/min
SP
Standard pressure
0.3 MPa
SA
Spray angle (e.g)
°
SC
Spray capacity
ℓ/min
MDD
Mean droplet dia.
μm
FPD
Free passage diameter
mm
MM
Nozzle material
MA
Mass
17 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models