您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
KT182412EG
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Needle Roller Cages for Engine Connecting Rods
Powered by
CAD模型選擇
{iko/iko_bearings/nr_cages_engine_conection_rods/for_big_end_asmtab.prj},{NB=KT182412EG},{VAL=182412},{STDRT=18},{ORDER=KT182412EG},{ORDER1=KT 182412EG},{MASS=11.0},{FW=18},{EW=24},{BC=12.0},{DA=3.0},{L=9.5},{ZEFF=13},{I=1},{RE=F},{RS=0.5},{DKT=19.2},{SDKT=22.8},{CR=11800},{COR=13100},{PPATH=for_big_end_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 26
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
for Big End (KT...EG)
Bill of material
KT182412EG
STDRT
Shaft Diameter
18
18
mm
ORDER
Order Number
KT182412EG
KT182412EG
MASS
Mass
11.0
11.0
g
FW
Inner Diameter
18
18
mm
EW
Outer Diameter
24
24
mm
BC
Width
12.0
12.0
mm
CR
Basic dynamic load rating
11800
11800
N
COR
Basic static load rating
13100
13100
N
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
for Small End (KTV...EG)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
With Thrust Ball Bearing-without Inner Rings (NAX,NAX..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
With Thrust Ball Bearing-with Inner Rings (NAXI,NAXI..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon hole (CF...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CF...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full Complement Roller Bearings-with Seals ( NAG49...UU )
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
Full complement type with Hexagon Hole (CR...VBR, VB, VBUUR, VBUU, VBSR, VB...
IKO (NIPPON THOMPSON CO.,LTD)
15.12.2020
Thrust Roller Bearings-without Rings (AZK)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求