Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
IMI Norgren
Description
Non-Rotating Air Cylinders
Bill of material
NR106X0.011-RN
CNSORDERNO
Item
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size
STROKE
Stroke length
Inch
ACTING
Acting
MNT
Mounting Style
M
Magnetic Position Sensing
NT
Rod End Style
EE
Rod Extension
EEL
Extra Extension Length
Inch
G
Lubrication
K
Ports Rotated 90°
Q
Rear Head Port Location
Y
Pivot Style
B
Bumper Option
T
Operating Temperature
STPT1
Magnetic Switch Track Position 1
STPT2
Magnetic Switch Track Position 2
STPT3
Magnetic Switch Track Position 3
STPT4
Magnetic Switch Track Position 4
MB
Mounting Bracket
MN
Mounting Nut
PB
Pivot Brackets
PRC
Piston Rod Clevis
TB
Trunnion Brackets
A
Inch
A1
Inch
AA
Inch
AA1
- Inch
D
Inch
O
N
Inch
M1
M Mtg Nut
L
Inch
F1
F
H1
H
Inch
C
Inch
B1
B
Inch
G1
G
Inch
K1
K
Inch
E1
E
Inch
P
- Inch
Q1
Q
- Inch
R1
R
- Inch
S1
S
- Inch
V1
V
- Inch
W1
W
- Inch
W11
W1
- Inch
L1
- Inch
Z
-
Y1
Y
- Inch
Y11
Y1
- Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models