Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Norgren
Description
FAS 15 mm MICROSOL - Direct acting solenoid valve
Bill of material
01-211P200-H0+13111+AYV
CNSORDERNO
Order number
01-211P200-H0+13111+AYV
SYM
Symbol
OP
Operation
O
Orifice
mm
P
Operating pressure
0...15 / 0...218 bar / psi
KV
kv factor (Cv=0.07kv)
0.15 l/min
V
Voltage
24 V d.c.
PC
Power consumption
1 W
SLM
Seal Material
FPM
ACC
Accessories
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir