Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C02.02 - Screw grommet
Bill of material
IMS 320065010 / SPREIZMUTTER PA 66 SCHWARZ
CNSORDERNO
Art.-Nr.
320065010
ARTCODE
Artikel code
SCREW GROMMET PA 66 BLACK
D
Thread
M5
BL
Hole size
12.00 x 12.00 mm
BD
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
BDX
Thickness
[1.20:1.30] mm
A
11.80-12.00 mm
B
15.00 mm
C
11.80 mm
CNSMASSEXACT
Net weight
1.23 g
CNSMATNO
Material number
Plastic
CNSMAT
Material
PA 66
FARBE
Color
S
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD