Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C12.01 Form 3 - Thread insert
Bill of material
IMS 780069490 / GEWINDEEINSATZ M5x17 MESSING*
CNSORDERNO
Art.-Nr.
780069490
FORM
Form
ARTCODE
Artikel code
BRASS THREAD INSERT CLOSED M5 x 17 MESING
D
Thread
M5
A
7.20 mm
B
17.00 mm
CNSMASSEXACT
Net weight
2.37 g
CNSMATNO
Material number
BRASS CUZN
CNSOBFL
Surface
BL
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir