Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A57140 - Wall-mounted / free-standing toilet brush holder
Bill of material
A57140DL
CODE
Code
A57140DL
MAT
Material
SDESCR1
Very short description 1
INDA Toilet Brush Holder Cm9X9 H43
SDESCR2
Very short description 2
Avenue 5700 A57140 9X9 DL
ARTDESC
Article description
INDA ACCESSORIES Avenue 5700 Toilet Brush Holder Cm9X9 H43 DL
INTERCODE
International code
EAN-13:8033163261898
HEIGHT
Height
43 cm
WIDTH
Width
9 cm
DEPTH
Depth
9 cm
WEIGHT
Weight
1.025 kg
SER
Series
Avenue 5700
LINE
Toilet Brush Holder
MOD
Model
A57140
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A57850 - Stand with paper holder and magazine holder
    INDA
    A57250 - Paper holder
    INDA
    A5790A - Towel holder, centre distance 30 cm
    INDA
    A57200 - Clothes hanger
    INDA
    A5790B - Towel holder, centre distance 45 cm
    INDA
    A5783B - Multipurpose shelf
    INDA
    A5783A - S shaped shelf
    INDA
    A5790C - Towel holder, centre distance 60 cm
    INDA
    AV042A - ABS sanitary bag dispenser in chromed ABS
Previews
3D
Dimension
2D
Download CAD models