Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV131F - Removable corner
Bill of material
AV131FAL
CODE
Code
AV131FAL
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm20X20 H6
SDESCR2
Very short description 2
Articoli Trasversali Inda AV131F 20X20 AL
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm20X20 H6 AL
INTERCODE
International code
EAN-13:8033163350486
HEIGHT
Height
6 cm
WIDTH
Width
20 cm
DEPTH
Depth
20 cm
WEIGHT
Weight
0.575 kg
SER
Series
Transversal Article Inda
LINE
Basket
MOD
Model
AV131F
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models