Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
INDA
Description
A23070 - Tempered crystal shelf, 6 mm glass, with brackets
Bill of material
A23070CR01
CODE
Code
A23070CR01
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Shelf Cm60X14 H7
SDESCR2
Very short description 2
Colorella 2300 A23070 60X14 CR
ARTDESC
Article description
INDA ACCESSORIES Colorella 2300 Shelf Cm60X14 H7 CR
INTERCODE
International code
EAN-13:8010359002312
HEIGHT
Height
7 cm
WIDTH
Width
60 cm
DEPTH
Depth
14 cm
WEIGHT
Weight
1.295 kg
SER
Series
Colorella 2300
LINE
Shelf
MOD
Model
A23070
INTRACODE
Intrastat code
74182000
FIN
Panel finishes
Transparent
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型