Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
INDA
Description
A2317N - Double ring wall support to be completed with… R03110 - R01110 - R01100 - R03600. 003: the packing contains 10 pcs.
Bill of material
A2317NCR003
CODE
Code
A2317NCR003
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
A2317NCR
SDESCR1
Very Short Description 1
INDA Ring Mount A2317N
SDESCR2
Very Short Description 2
COLORELLA 2300 L16.9xH6.6xP9.3 Chromo
ARTDESC
Article Description
Brand: INDA Serie: COLORELLA 2300 Supporto ad anello Prod. No.: A2317N L16.9xH6.6xP9.3 Chromo
INTERCODE
International Codes
EAN-13:8010359004071
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
6.6 cm
WIDTH
Width
16.9 cm
DEPTH
Depth
9.3 cm
WEIGHT
Weight
0.2300 kg
SER
Series
COLORELLA 2300
LINE
Line
Ring support
MOD
Model
A2317N
INTRACOD
Intrastat Code
74182000
FINSTRUT
Finishing structure
Chromo
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
    INDA
    A23270 - Paper holder with cover
    INDA
    A23250 - Paper holder
    INDA
    A23210 - Clothes hanger
    INDA
    A23260 - Paper holder with cover. 003: the packing contains 10 pcs.
    INDA
    A23240 - Stand with paper and toilet brush holder
    INDA
    A23280 - Spare roll holder
Previews
3D
Dimensão
2D
Baixar modelos em CAD