Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2391B - Double towel holder, centre distance 45 cm
Bill of material
A2391BCR
CODE
Code
A2391BCR
MAT
Material
SDESCR1
Very short description 1
INDA Towel holder Cm52X12 H7
SDESCR2
Very short description 2
Colorella 2300 A2391B 52X12 CR
ARTDESC
Article description
INDA ACCESSORIES Colorella 2300 Towel holder Cm52X12 H7 CR
INTERCODE
International code
EAN-13:8010359130916
HEIGHT
Height
7 cm
WIDTH
Width
52 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.440 kg
SER
Series
Colorella 2300
LINE
Towel holder
MOD
Model
A2391B
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A23210 - Clothes hanger
    INDA
    AV4284 - Free-standing paper holder, 4 rolls
    INDA
    A2390 - Towel holder
    INDA
    A2391C - Double towel holder, centre distance 60 cm
    INDA
    R03110 - Extra clear transparent glass dish for art. A2310N
    INDA
    A5790B - Towel holder, centre distance 45 cm
    INDA
    A24680 - Bath towel rack, centre distance 60 cm
    INDA
    A05850 - Stand with 4 towel holders
    INDA
    A05840 - Stand with 3 towel holders
    INDA
    A05090 - Tabletop soap holder
    INDA
    A05140 - Wall-mounted toilet brush holder with dish in polypropylene (PP)
    INDA
    A07140 - Free-standing toilet brush holder with basin inpolypropylene (PP)
    INDA
    A4618 - Towel holder
    INDA
    R03600 - Extra clear transparent glass tumbler for art. A2310N
Previews
3D
Dimension
2D
Download CAD models