Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
INDA
Description
A1811Z - Wall-mounted soap holder with satined glass dish
Bill of material
A1811ZCR21
CODE
Code
A1811ZCR21
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Soap holder Cm12X12 H4
SDESCR2
Very short description 2
LEA 1800 A1811Z 12X12 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Soap holder Cm12X12 H4 CR
INTERCODE
International code
EAN-13:8033163397016
HEIGHT
Height
4 cm
WIDTH
Width
12 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.440 kg
SER
Series
LEA 1800
LINE
Soap holder
MOD
Model
A1811Z
INTRACODE
Intrastat code
79070000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    INDA
    A1818 - Towel holder
    INDA
    A1812Z - Tabletop soap dispenser with satined glass container and  pump in finishing
    INDA
    A1815A - Double swing arm towel holder
    INDA
    A18140 - Wall-mounted toilet brush holder, with satined glass dish
    INDA
    A18120 - Wall-mounted soap dispenser with satined glass container  and in finish brass pump
    INDA
    A18160 - Ring towel holder
    INDA
    A1815 - Flag fixed towel holder
    INDA
    A1814B - Wall-mounted toilet brush holder, with satined glass dish - black brush
    INDA
    A1820C - Triple clothes hanger
    INDA
    A1820A - Clothes hanger
    INDA
    A1825B - Double paper holder
    INDA
    A18310 - Corner
    INDA
    A18680 - Bath towel holder, centre distance 60 cm
    INDA
    A1851A - Basket
プレビュー
3D
情報
2D
ダウンロード(CADデータ)