Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A5712Z - Tabletop soap dispenser with satined glass container and chrome-plated brass pump
Bill of material
A5712ZDL21
CODE
Code
A5712ZDL21
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Soap dispenser Cm13X11 H18
SDESCR2
Very short description 2
Avenue 5700 A5712Z 13X11 DL
ARTDESC
Article description
INDA ACCESSORIES Avenue 5700 Soap dispencer Cm13X11 H18 DL
INTERCODE
International code
EAN-13:8033163876191
HEIGHT
Height
18 cm
WIDTH
Width
13 cm
DEPTH
Depth
11 cm
WEIGHT
Weight
0.600 kg
SER
Series
Avenue 5700
LINE
Soap dispenser
MOD
Model
A5712Z
INTRACODE
Intrastat code
70139900
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A57850 - Stand with paper holder and magazine holder
    INDA
    A5783B - Multipurpose shelf
    INDA
    A5790A - Towel holder, centre distance 30 cm
    INDA
    A57250 - Paper holder
    INDA
    A5783A - S shaped shelf
    INDA
    A5790B - Towel holder, centre distance 45 cm
    INDA
    A57140 - Wall-mounted / free-standing toilet brush holder
    INDA
    A5790C - Towel holder, centre distance 60 cm
    INDA
    A57200 - Clothes hanger
    INDA
    A0449H - Corner
    INDA
    A04490 - Corner
    INDA
    AV0330 - Double basket, for hanging
    INDA
    A1031A - Corner
    INDA
    A32500 - Basket
Previews
3D
Dimension
2D
Download CAD models