Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
INDA
Description
AO0060 - Tabletop soap dispenser
Bill of material
AO0060AL
CODE
Code
AO0060AL
MAT
Material
SDESCR1
Very short description 1
INDA Soap dispencer Cm8X8 H19
SDESCR2
Very short description 2
TABLETOP SERIES AO0060 8X8 AL
ARTDESC
Article description
INDA ACCESSORIES TABLETOP SERIES Soap dispencer Cm8X8 H19 AL
INTERCODE
International code
EAN-13:8033163985336
HEIGHT
Height
19 cm
WIDTH
Width
8 cm
DEPTH
Depth
8 cm
WEIGHT
Weight
0.315 kg
SER
Series
Tabletop series
LINE
Soap dispenser
MOD
Model
AO0060
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
FIN
Panel finishes
DSG
Design
Studio Inda
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
    INDA
    AV014 - Universal Brushes
    INDA
    AV014 - Universal Brushes
    Tece
    WC-Module mit Hygienespülung - WC-Module mit Hygienespülung
    INDA
    AV071Z - Tabletop kleenex dispenser in chromed ABS
    INDA
    AV058C - Wall-mounted magnifying mirror, double jointed arm, 18 cm Ømirror, double sided, pivoting
    INDA
    A23240 - Stand with paper and toilet brush holder
    INDA
    A05850 - Stand with 4 towel holders
    INDA
    AV0710 - Tabletop kleenex dispenser in chromed ABS
    INDA
    A05880 - Stand with 4 towel holders and 4 clothes hanger
    INDA
    A05840 - Stand with 3 towel holders
    INDA
    AV1010 - Tabletop tumbler
    INDA
    AV1060 - Tabletop soap dispenser
    INDA
    AV251C - Basket
    INDA
    AV231A - Angular with removable antibacterial cup. Anti-slip and anti-UV cup
Previews
3D
Dimensão
2D
Baixar modelos em CAD