Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV1010 - Tabletop tumbler
Bill of material
AV1010AL
CODE
Code
AV1010AL
MAT
Material
SDESCR2
Very short description 2
TABLETOP SERIES AV1010 6.5X6.5 AL
ARTDESC
Article description
INDA ACCESSORIES TABLETOP SERIES Tumbler holder Cm6.5X6.5 H10.5 AL
INTERCODE
International Codes
EAN-13:8021586790361
HEIGHT
Height
10.5 cm
WIDTH
Width
6.5 cm
DEPTH
Depth
6.5 cm
WEIGHT
Weight
0.135 kg
SER
Series
TABLETOP SERIES
LINE
Line
Tumbler holder
MOD
Model
AV1010
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    AV014 - Universal Brushes
    INDA
    AV014 - Universal Brushes
    INDA
    AV1060 - Tabletop soap dispenser
Previews
3D
Dimension
2D
Download CAD models