Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A15120 - Wall-mounted soap dispenser with extra clear transparent glass container and in finish brass pump
Bill of material
A15120CR03
CODE
Code
A15120CR03
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
A15120CR03
SDESCR1
Very Short Description 1
INDA Soap spreader A15120
SDESCR2
Very Short Description 2
DIVO 1500 L11xH16.3xP11.2 Chromo Transparent
ARTDESC
Article Description
Brand: INDA Serie: DIVO 1500 Spandisapone Prod. No.: A15120 L11xH16.3xP11.2 Chromo Transparent
INTERCODE
International Codes
EAN-13:8021586774293
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
16.3 cm
WIDTH
Width
11 cm
DEPTH
Depth
11.2 cm
WEIGHT
Weight
0.8800 kg
SER
Series
DIVO 1500
LINE
Line
Soap dispenser
MOD
Model
A15120
INTRACOD
Intrastat Code
70139900
FINSTRUT
Finishing structure
Chromo
GROUP
Pool products
A15120
PANELS
Panel Finishes
Transparent
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models