Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
INDA
Description
A1320A - Clothes hanger
Bill of material
A1320ACR
CODE
Code
A1320ACR
MAT
Material
SDESCR1
Very short description 1
INDA Clothes hangers Cm3X4 H3
SDESCR2
Very short description 2
Ego 1300 A1320A 3X4 CR
ARTDESC
Article description
INDA ACCESSORIES Ego 1300 Clothes hangers Cm3X4 H3 CR
INTERCODE
International code
EAN-13:8010359876333
HEIGHT
Height
3 cm
WIDTH
Width
3 cm
DEPTH
Depth
4 cm
WEIGHT
Weight
0.083 kg
SER
Series
Ego 1300
LINE
Clothes hangers
MOD
Model
A1320A
INTRACODE
Intrastat code
79070000
CODESCR1
Description Code Level 1
single
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD