Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV426F - Paper holder with cover
Bill of material
AV426FCR
CODE
Code
AV426FCR
MAT
Material
SDESCR1
Very short description 1
INDA Paper holder Cm16X12 H8
SDESCR2
Very short description 2
Hotellerie AV426F 16X12 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Paper holder Cm16X12 H8 CR
INTERCODE
International code
EAN-13:8021586287014
HEIGHT
Height
8 cm
WIDTH
Width
16 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.310 kg
SER
Series
Hotellerie
LINE
Paper holder
MOD
Model
AV426F
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A5790B - Towel holder, centre distance 45 cm
    INDA
    A5783B - Multipurpose shelf
    INDA
    A57200 - Clothes hanger
    INDA
    A5783A - S shaped shelf
    INDA
    A57250 - Paper holder
    INDA
    A5711Z - Tabletop soap holder with satined glass dish
    INDA
    A57850 - Stand with paper holder and magazine holder
    INDA
    A57140 - Wall-mounted / free-standing toilet brush holder
    INDA
    A5712Z - Tabletop soap dispenser with satined glass container and chrome-plated brass pump
    INDA
    A5790C - Towel holder, centre distance 60 cm
    INDA
    A57090 - Shelf
    INDA
    A5790A - Towel holder, centre distance 30 cm
    INDA
    A5710Z - Tabletop tumbler holder with satined glass tumbler
    INDA
    AV408B - Tempered crystal shelf with low railing, 6 mm glass
Previews
3D
Dimension
2D
Download CAD models