您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: INDA
Created: 13.07.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
INDA
A22250CR
INDA
Accessories
EXPORT
Powered by
CAD模型選擇
{inda/accessories/export/a22250.prj},{NB=A22250CR_architecture350},{LODDEST=architecture},{LODLEVEL=350},{CODEX=A22250},{MAT=CR},{BRANDDESC=INDA},{ARTNUM=A22250CR},{INTERCODE=EAN-13:8010359696672},{ARTTYPE=Standard article},{STAT=CURRENT},{VAR=0},{HEIGHT=7},{WIDTH=19},{DEPTH=8},{WEIGHT=0.165},{SER=Export 2200},{LINE=Paper holder},{MOD=A22250},{INTRACODE=74182000},{FINSTRUT=Chromo},{GROUPROD=A22250},{URL=https://www.inda.net/},{DSG=Studio Inda},{DSFIN=cr.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
INDA
Description
A22250 - Paper holder
Bill of material
A22250CR
CODE
Code
A22250CR
MAT
Material
Chrome-plated
Chrome-plated
SDESCR1
Very short description 1
INDA Paper holder Cm19X8 H7
SDESCR2
Very short description 2
Export 2200 A22250 19X8 CR
ARTDESC
Article description
INDA ACCESSORIES Export 2200 Paper holder Cm19X8 H7 CR
INTERCODE
International code
EAN-13:8010359696672
HEIGHT
Height
7
cm
WIDTH
Width
19
cm
DEPTH
Depth
8
cm
WEIGHT
Weight
0.165
kg
SER
Series
Export 2200
LINE
Paper holder
MOD
Model
A22250
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AV1120 - Wall-mounted soap dispenser in ABS, with hygienical SAN transparen...
INDA
05.04.2024
AV4010 - Waste basket with anti-slip base
INDA
05.04.2024
A22280 - Spare roll holder
INDA
05.04.2024
A22260 - Paper holder with cover
INDA
05.04.2024
A2290C - Towel holder, centre distance 60 cm
INDA
05.04.2024
A2290B - Towel holder, centre distance 45 cm
INDA
05.04.2024
A2290A - Towel holder, centre distance 30 cm
INDA
05.04.2024
AV602A - Dustbin with cover and pedal
INDA
05.04.2024
A2291B - Double towel holder, centre distance 45 cm
INDA
05.04.2024
A22290 - Paper holder with cover
INDA
05.04.2024
AV602B - Dustbin with cover and pedal
INDA
05.04.2024
A04140 - Wall-mounted toilet brush holder with dish in chrome ABS
INDA
05.04.2024
A07140 - Free-standing toilet brush holder with basin inpolypropylene (PP)
INDA
05.04.2024
A3814A - Wall-mounted / free-standing toilet brush holder, white sparebrush...
INDA
05.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求