Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A22290 - Paper holder with cover
Bill of material
A22290AL
CODE
Code
A22290AL
MAT
Material
SDESCR1
Very short description 1
INDA Paper holder Cm14X10 H4
SDESCR2
Very short description 2
Export 2200 A22290 14X10 AL
ARTDESC
Article description
INDA ACCESSORIES Export 2200 Paper holder Cm14X10 H4 AL
INTERCODE
International code
EAN-13:8010359045388
HEIGHT
Height
4 cm
WIDTH
Width
14 cm
DEPTH
Depth
10 cm
WEIGHT
Weight
0.235 kg
SER
Series
Export 2200
LINE
Paper holder
MOD
Model
A22290
INTRACODE
Intrastat code
73249000
CODESCR2
Description Code Level 2
Special Pack
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A22210 - Double clothes hanger
    INDA
    A2290C - Towel holder, centre distance 60 cm
    INDA
    A2290A - Towel holder, centre distance 30 cm
    INDA
    A2290B - Towel holder, centre distance 45 cm
    INDA
    A2291B - Double towel holder, centre distance 45 cm
Previews
3D
Dimension
2D
Download CAD models