您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: INDA
Created: 13.07.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
INDA
A36100CR21
INDA
Accessories
FORUM
Powered by
CAD模型選擇
{inda/accessories/forum/a36100_asmtab.prj},{NB=A36100CR21_architecture350},{CODEX=A36100},{LODDEST=architecture},{LODLEVEL=350},{MAT1=CR},{MAT2=21},{COLORX=0.84,0.84,0.84,0.00},{PPATH=a36100_asmtpl.prj},{BRANDDESC=INDA},{ARTNUM=A36100CR21},{INTERCODE=EAN-13:8010359665395},{ARTTYPE=Standard article},{STAT=CURRENT},{VAR=0},{HEIGHT=10},{WIDTH=7},{DEPTH=12},{WEIGHT=0.320},{SER=Forum 3600},{LINE=Tumbler holder},{MOD=A36100},{INTRACODE=79070000},{FINSTRUT=Chromo},{GROUPROD=A36100},{FIN=Satin Glass},{URL=https://www.inda.net/},{DSFIN=cr_21.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
INDA
Description
A36100 - Wall-mounted tumbler holder with satined glass tumbler
Bill of material
A36100CR21
CODE
Code
A36100CR21
MAT1
Material
Chrome-plated
Chrome-plated
MAT2
Material
Satined glass
Satined glass
SDESCR1
Very short description 1
INDA Tumbler holder Cm7X12 H10
SDESCR2
Very short description 2
Forum 3600 A36100 7X12 CR
ARTDESC
Article description
INDA ACCESSORIES Forum 3600 Tumbler holder Cm7X12 H10 CR
INTERCODE
International code
EAN-13:8010359665395
HEIGHT
Height
10
cm
WIDTH
Width
7
cm
DEPTH
Depth
12
cm
WEIGHT
Weight
0.320
kg
SER
Series
Forum 3600
LINE
Tumbler holder
MOD
Model
A36100
INTRACODE
Intrastat code
79070000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A36120 - Wall-mounted soap dispenser with satined glass container and chrom...
INDA
05.04.2024
A36140 - Wall-mounted toilet brush holder, with satined glass dish
INDA
05.04.2024
A36150 - Double swing arm towel holder
INDA
05.04.2024
A36110 - Wall-mounted soap holder with satined glass dish
INDA
05.04.2024
A3610D - Wall-mounted tumbler holder with 2 satined glass tumblers
INDA
05.04.2024
A3618A - Towel holder
INDA
05.04.2024
A36160 - Ring towel holder
INDA
05.04.2024
A36260 - Paper holder with cover
INDA
05.04.2024
A36250 - Paper holder
INDA
05.04.2024
AV231A - Angular with removable antibacterial cup. Anti-slip and anti-UV cu...
INDA
05.04.2024
A3620B - Double clothes hanger
INDA
05.04.2024
A3619C - Double towel holder, centre distance 60 cm
INDA
05.04.2024
A3618E - Towel holder, centre distance 30 cm
INDA
05.04.2024
A36090 - Tempered satined crystal shelf, 6 mm glass, with brackets
INDA
05.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求