Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
INDA
Description
A3690 - Towel holder
Bill of material
A3690ACR
CODE
Code
MAT
Material
SDESCR1
Very short description 1
SDESCR2
Very short description 2
ARTDESC
Article description
INTERCODE
International code
HEIGHT
Height
6 cm
WIDTH
Width
cm
DEPTH
Depth
8 cm
WEIGHT
Weight
kg
SER
Series
Forum 3600
LINE
Towel holder
MOD
Model
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
MATDUPE1
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A36950 - Grab-bar
    INDA
    A37140 - Wall-mounted/free-standing toilet brush holder
    INDA
    A36920 - Grab-bar with basket
    INDA
    R0000K - Fixing kit with glue, optional
    INDA
    A04500 - Basket
    INDA
    A0453H - Basket
    INDA
    A04490 - Corner
    INDA
    A4611M - Wall-mounted soap holder, with chrome-plated brass dish
    Bodenschatz
    Toilet paper holder without lid - Sanitary accessories
    INDA
    A1020B - Double clothes hanger
Previews
3D
Dimension
2D
Download CAD models