Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3020A - Clothes hanger
Bill of material
A3020ACR
CODE
Code
A3020ACR
MAT
Material
INTERCODE
International code
EAN-13:8033163346373
HEIGHT
Height
7 cm
WIDTH
Width
4.5 cm
DEPTH
Depth
7 cm
WEIGHT
Weight
0.180 kg
SER
Series
FORUM QUADRA 3000
LINE
Clothes hangers
MOD
Model
A3020A
INTRACODE
Intrastat code
83025000
CODESCR1
Description Code Level 1
single
URL
URL link web site of the article
https://www.inda.net/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models