Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3025B - Tilting roll holder
Bill of material
A3025BCR
CODE
Code
A3025BCR
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A3025BCR
SDESCR1
Very short description 1
INDA Paper holder Cm14.5X6.5 H9.5
SDESCR2
Very short description 2
FORUM QUADRA 3000 A3025B 14.5X6.5 CR
ARTDESC
Article description
INDA ACCESSORIES FORUM QUADRA 3000 Paper holder Cm14.5X6.5 H9.5 CR
INTERCODE
International code
EAN-13:8033163530802
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
9.5 cm
WIDTH
Width
14.5 cm
DEPTH
Depth
6.5 cm
WEIGHT
Weight
0.280 kg
SER
Series
FORUM QUADRA 3000
LINE
Paper holder
MOD
Model
A3025B
INTRACODE
Intrastat code
79070000
FINSTRUT
Finishing structure
Chromo
GROUPROD
Pool products
A3025B
URL
URL link web site of the article
https://www.inda.net/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models