Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1031B - Corner
Bill of material
A1031BCR
CODE
Code
A1031BCR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm21X21 H2
SDESCR2
Very short description 2
Gealuna 1000 A1031B 21X21 CR
ARTDESC
Article description
INDA ACCESSORIES Gealuna 1000 Basket Cm21X21 H2 CR
INTERCODE
International code
EAN-13:8021586269270
HEIGHT
2 cm
WIDTH
Width
21 cm
DEPTH
Depth
21 cm
WEIGHT
Weight
0.445 kg
SER
Series
Gealuna 1000
LINE
Basket
MOD
Model
A1031B
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models